#59106101 | Dimensions: 150 x 300 x 156 mm

Distribution board

SVi A 6

Module enclosure 1-row

6 distribution units, arranged at the top, with hinged window,

1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²))

read more

Description

Module enclosure 1-row

6 distribution units, arranged at the top, with hinged window,

1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²))

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Number of modules 6
UL Type Rating not specified

Dimensions

Width 150 mm
Length 300 mm
Height 156 mm
Weight 1.2732 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902826179
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic

Logistic data

Outer packaging

EAN / GTIN 4013902826179
Width 0.32 m
Weight 1.2739 kg
Height 0.192 m
Quantity 1 pieces
Depth 0.2 m

Pallet

EAN / GTIN 4013902412891
Width 0.8 m
Weight 172.6144 kg
Height 1.489 m
Quantity 96 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!