Description
Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free
Cover, transparent
Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free
Cover, transparent
| Rated operating voltage AC | 400 V |
|---|---|
| Protection class | II |
| Type of protection | IP65 |
| UL Type Rating | not specified |
| Width | 150 mm |
|---|---|
| Length | 300 mm |
| Height | 137 mm |
| Weight | 0.975 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounting |
|---|---|
| Impact strength | IK07 |
| Max. ambient temperature | 80 °C |
|---|---|
| 24h ambient temperature | 60 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902854608 |
|---|---|
| ETIM Class | EC000248 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Plastic |
|---|
| EAN / GTIN | 4013902854608 |
|---|---|
| Width | 0.318 m |
| Weight | 0.975 kg |
| Height | 0.18 m |
| Quantity | 1 pieces |
| Depth | 0.158 m |
| EAN / GTIN | 4013902412969 |
|---|---|
| Width | 0.8 m |
| Weight | 178 kg |
| Height | 1.57 m |
| Quantity | 130 pieces |
| Depth | 1.2 m |
Tender text
(59111001.TXT 507 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Empty enclosure
SVi L-g
Productnumber 59112001
Cover, grey
Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free
Empty enclosure
SVi L-gh
Productnumber 59112101
Cover, grey
Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free
Empty enclosure
SVi L-th
Productnumber 59111201
Cover, transparent
Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free