Empty enclosure - Industrial Quality -, for individual expansion with standard rails or mounting plates, halogen-free
Cover, transparent
Empty enclosure
Productnumber: 59111201 | Dimensions: 150 x 300 x 162 mm
Empty enclosure - Industrial Quality -, for individual expansion with standard rails or mounting plates, halogen-free
Cover, transparent
Rated operating voltage AC | 400 V |
---|---|
Protection class | II |
Type of protection | IP65 |
UL Type Rating | not specified |
Width | 150 mm |
---|---|
Length | 300 mm |
Height | 162 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of fastening | Surface mounting |
---|---|
Impact strength | IK07 |
Max. ambient temperature | 80 °C |
---|---|
24h ambient temperature | 60 °C |
Installation location | protected outdoor areas |
EAN | 4013902826230 |
---|---|
Code | CT |
Custom tariff number | 85389099 |
Base unit material | Plastic |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.