Description
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Sorted according to colour
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Sorted according to colour
| Weight | 0.025 kg |
|---|
| ETIM Class | EC000446 |
|---|---|
| Custom tariff number | 85369010 |
| Insulating body material | Thermoplastic |
|---|
Tender text
(68502001.TXT 347 B)
Log in to download tender texts.
Terminal strip
HandyGrip VG 21
Productnumber 68502101
Closed on one side, sorted according to colour
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Terminal strip
HandyGrip VG 21 w
Productnumber 68512101
Closed on one site, white
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V