Description
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Closed on one site, white
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Closed on one site, white
| Weight | 0.025 kg |
|---|
| ETIM Class | EC000446 |
|---|---|
| Custom tariff number | 85369010 |
| Insulating body material | Thermoplastic |
|---|
Tender text
(68512101.TXT 348 B)
Log in to download tender texts.
Terminal strip
HandyGrip VG 20
Productnumber 68502001
Sorted according to colour
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V
Terminal strip
HandyGrip VG 21
Productnumber 68502101
Closed on one side, sorted according to colour
12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V