#69153301 | Dimensions: 128 x 60 x 50 mm

Main cable junction terminal

HA 25-53

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

read more

Description

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

5-pole - finger proof

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 4
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Width 128 mm
Length 60 mm
Height 50 mm
Weight 0.301 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 2.5 Nm
Connection 2: Tightening torque 2.5 Nm

Sales Information

EAN 4013902705535
ETIM Class EC000275
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902343454
Width 0.357 m
Weight 7.74 kg
Height 0.127 m
Quantity 25 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902343461
Width 0.8 m
Weight 853.92 kg
Height 1.67 m
Quantity 2700 pieces
Depth 1.2 m

Inner packaging

EAN / GTIN 4013902705535
Width 0.115 m
Weight 0.316 kg
Height 0.083 m
Quantity 1 pieces
Depth 0.083 m

Planningdata

Tender text

Similar products

Main cable junction terminalHA 25-43
Main cable junction terminal - HA 25-43

Main cable junction terminal

HA 25-43

Productnumber 69143301

4-pole - finger proof

Main line T-piece terminal with 4 clamping points 1.5-25 mm² per pole

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!