Description
Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Identical locks
Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Identical locks
| Width | 110 mm |
|---|---|
| Length | 75 mm |
| Height | 15 mm |
| Weight | 0.02 kg |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902160501 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 83016000 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902160501 |
|---|---|
| Width | 0.11 m |
| Weight | 0.02 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.075 m |
| EAN / GTIN | 4013902343515 |
|---|---|
| Width | 0.357 m |
| Weight | 2.215 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902343522 |
|---|---|
| Width | 0.8 m |
| Weight | 257.22 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(70610201.TXT 440 B)
Log in to download tender texts.
Lock fittings
AK SGA-2
Productnumber 70690201
Different closures, max. 10 different closures possible
Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...