#70690201 | Dimensions: 140 x 80 x 15 mm

Lock fittings

AK SGA-2

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions

read more

Description

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions

Different closures, max. 10 different closures possible

Technical Data

Dimensions

Width 140 mm
Length 80 mm
Height 15 mm
Weight 0.023 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902852611
ETIM Class EC002287
Custom tariff number 83016000
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902852611
Width 0.14 m
Weight 0.023 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.08 m

Outer packaging

EAN / GTIN 4013902343553
Width 0.357 m
Weight 2.515 kg
Height 0.127 m
Quantity 100 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902343560
Width 0.8 m
Weight 289.62 kg
Height 1.67 m
Quantity 10800 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!