Description
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 03
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 03
| Width | 100 mm |
|---|---|
| Length | 150 mm |
| Height | 44 mm |
| Weight | 0.15 kg |
| EAN | 4013902869763 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902343638 |
|---|---|
| Width | 0.237 m |
| Weight | 3.1 kg |
| Height | 0.112 m |
| Quantity | 20 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902343645 |
|---|---|
| Width | 0.8 m |
| Weight | 908.6 kg |
| Height | 1.601 m |
| Quantity | 5720 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902869763 |
|---|---|
| Width | 0.1 m |
| Weight | 0.15 kg |
| Height | 0.044 m |
| Quantity | 1 pieces |
| Depth | 0.15 m |
Tender text
(73520301.TXT 371 B)
Log in to download tender texts.
Upper part
AK 05 OT
Productnumber 73520501
for AK 05
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 09 OT
Productnumber 73520901
for AK 09
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 12 OT
Productnumber 73521201
for AK 12
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 36 OT
Productnumber 73481101
for AK 36 (since 10/2025), dimensions 290x562mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 24 OT
Productnumber 73481001
for AK 24 (since 10/2025), dimensions 290x407mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled