Description
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 09
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
for AK 09
| Width | 200 mm |
|---|---|
| Length | 200 mm |
| Height | 51 mm |
| Weight | 0.348 kg |
| EAN | 4013902869787 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902343676 |
|---|---|
| Width | 0.507 m |
| Weight | 3.815 kg |
| Height | 0.277 m |
| Quantity | 10 pieces |
| Depth | 0.22 m |
| EAN / GTIN | 4013902343683 |
|---|---|
| Width | 0.8 m |
| Weight | 182.23 kg |
| Height | 1.78 m |
| Quantity | 420 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902869787 |
|---|---|
| Width | 0.2 m |
| Weight | 0.348 kg |
| Height | 0.051 m |
| Quantity | 1 pieces |
| Depth | 0.2 m |
Tender text
(73520901.TXT 371 B)
Log in to download tender texts.
Upper part
AK 05 OT
Productnumber 73520501
for AK 05
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 03 OT
Productnumber 73520301
for AK 03
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 12 OT
Productnumber 73521201
for AK 12
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 36 OT
Productnumber 73481101
for AK 36 (since 10/2025), dimensions 290x562mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled
Upper part
AK 24 OT
Productnumber 73481001
for AK 24 (since 10/2025), dimensions 290x407mm
AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled