This article is archived!

#73923101 | Dimensions: 300 x 600 x 142 mm

Socket outlet combination

AKi 28-3S

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 16 x M20, 4 x M25/32
Right: Pre-embossing 16 x M20, 4 x M20/25

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 2
Number of modules 28
Number of modules per row 14
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 600 mm
Height 142 mm
Weight 4.545 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902937615
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902937615
Width 0.318 m
Weight 5.23 kg
Height 0.63 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902305520
Width 0.8 m
Weight 148.75 kg
Height 1.955 m
Quantity 25 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationAKi 28-2S
Socket outlet combination - AKi 28-2S

Socket outlet combination

AKi 28-2S

Productnumber 73922101

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationAKi 28-4S
Socket outlet combination - AKi 28-4S

Socket outlet combination

AKi 28-4S

Productnumber 73924101

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationAKi 28-4S BE/FR
Socket outlet combination - AKi 28-4S BE/FR

Socket outlet combination

AKi 28-4S BE/FR

Productnumber 73924105

available modules: 28

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist