Socket distributor

This article is archived!
Socket outlet combination - AKi 1-1S

Socket outlet combinationAKi 1-1S

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74111101

equipped with:

  • 8 x SCHUKO® plug socket (on front), 230V

 

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

 

This article is archived!
Socket outlet combination - AKi 1-2S

Socket outlet combinationAKi 1-2S

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74112101

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug...

 

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

 

This article is archived!
Socket outlet combination - AKi 1-3S

Socket outlet combinationAKi 1-3S

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74113101

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug...

 

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

 

This article is archived!
Socket outlet combination - AKi 1-4S

Socket outlet combinationAKi 1-4S

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74114101

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug...

 

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

 

This article is archived!
Socket outlet combination - AKi 14-1S

Socket outlet combinationAKi 14-1S

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73911101

available modules: 14

equipped with:

  • 8 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

This article is archived!
Socket outlet combination - AKi 14-2S

Socket outlet combinationAKi 14-2S

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73912101

available modules: 14

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

This article is archived!
Socket outlet combination - AKi 14-3S

Socket outlet combinationAKi 14-3S

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73913101

available modules: 14

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

This article is archived!
Socket outlet combination - AKi 14-4S

Socket outlet combinationAKi 14-4S

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73914101

available modules: 14

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

This article is archived!
Socket outlet combination - AKi 28-2S

Socket outlet combinationAKi 28-2S

  • Dimensions : 300 x 600 x 142 mm
  • Productnumber: 73922101

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

This article is archived!
Socket outlet combination - AKi 28-3S

Socket outlet combinationAKi 28-3S

  • Dimensions : 300 x 600 x 142 mm
  • Productnumber: 73923101

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist