This article is archived!

#74313601 | Dimensions: 300 x 600 x 132 mm

Terminal block enclosure

AKi-R 4/136-SL

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected...

read more

Description

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 136 screwless terminals 4mm², (type Weidmüller ZDU 4)

Accessories supplied:
10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 600 mm
Height 132 mm
Weight 4.975 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885763
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885763
Width 0.615 m
Weight 5.64 kg
Height 0.175 m
Quantity 1 pieces
Depth 0.32 m

Pallet

EAN / GTIN 4013902305827
Width 0.8 m
Weight 270.16 kg
Height 1.89 m
Quantity 44 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External hinge setASS-gro
External hinge set - ASS-gro

External hinge set

ASS-gro

Productnumber 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Combi connectorKST M25-17
Combi connector - KST M25-17

Combi connector

KST M25-17

Productnumber 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi connectorKST M25-33
Combi connector - KST M25-33

Combi connector

KST M25-33

Productnumber 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi connectorKST M32
Combi connector - KST M32

Combi connector

KST M32

Productnumber 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Combi setAK KS-IP30
Combi set - AK KS-IP30

Combi set

AK KS-IP30

Productnumber 59110001

Combi set without intermediate enclosure seal, for horizontal or vertical combination of all AK...

Combi setAK KS-IP65
Combi set - AK KS-IP65

Combi set

AK KS-IP65

Productnumber 79100101

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi...

External fixing lugsAK ABL-ES
External fixing lugs - AK ABL-ES

External fixing lugs

AK ABL-ES

Productnumber 79300401

Set = 4 pcs.

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

Similar products

Terminal block enclosureAKi-R 4/136-L
Terminal block enclosure - AKi-R 4/136-L

Terminal block enclosure

AKi-R 4/136-L

Productnumber 74190401

without terminals, with mounting rails NS35

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

Terminal block enclosureAKi-R 4/136
Terminal block enclosure - AKi-R 4/136

Terminal block enclosure

AKi-R 4/136

Productnumber 74213601

equipped with 136 screw terminals 4mm², (type Weidmüller WDU 4)

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!