#74910001 | Dimensions: 250 x 520 x 193 mm

Meter housing

ZKi 100

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, additional connection space 150 mm at the bottom, with 35 mm standard rail,...

read more

Description

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, additional connection space 150 mm at the bottom, with 35 mm standard rail, with double membrane seals, sealing and insulating plugs

for tri-phase counter

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 250 mm
Length 520 mm
Height 193 mm
Weight 2.8 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902941315
ETIM Class EC000248
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902941315
Width 0.267 m
Weight 3.309 kg
Height 0.547 m
Quantity 1 pieces
Depth 0.215 m

Pallet

EAN / GTIN 4013902306046
Width 0.8 m
Weight 161 kg
Height 1.74 m
Quantity 42 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Meter housingZKi 100-f
Meter housing - ZKi 100-f

Meter housing

ZKi 100-f

Productnumber 74910501

Suitable for ripple control receivers according to DIN 43861-2, for...

Meter enclosure, with transparent cover, standard version sealable, with mounted meter cross and...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist