#74911101 | Dimensions: 250 x 670 x 193 mm

Meter housing

ZKi 110-eHZ

Meter housing, with transparent cover, standard version sealable, with assembled BKE-I for electronic domestic supply meter, standard version sealable consumer space at the top, with 35 mm...

read more

Description

Meter housing, with transparent cover, standard version sealable, with assembled BKE-I for electronic domestic supply meter, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, standard version sealable consumer space at the bottom, with 35 mm standard rails and 5-pole HA terminal 25/16 mm², With double membrane seals, Sealing and insulating plugs

Technical Data

electrical characteristics

Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 250 mm
Length 670 mm
Height 193 mm
Weight 4.735 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902983025
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902983025
Width 0.215 m
Weight 5.15 kg
Height 0.697 m
Quantity 1 pieces
Depth 0.267 m

Pallet

EAN / GTIN 4013902306060
Width 0.8 m
Weight 176.5 kg
Height 1.74 m
Quantity 30 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist