Description
Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for triphase counter and meter fixing screws, with double membrane seals, Sealing and insulating plugs
Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for triphase counter and meter fixing screws, with double membrane seals, Sealing and insulating plugs
| Rated operating voltage AC | 400 V |
|---|---|
| Protection class | II |
| Type of protection | IP65 |
| UL Type Rating | not specified |
| Width | 300 mm |
|---|---|
| Length | 300 mm |
| Height | 210 mm |
| Weight | 2.124 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Type of fastening | Surface mounting |
|---|---|
| Impact strength | IK08 |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902885770 |
|---|---|
| ETIM Class | EC000248 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902885770 |
|---|---|
| Width | 0.318 m |
| Weight | 2.564 kg |
| Height | 0.33 m |
| Quantity | 1 pieces |
| Depth | 0.23 m |
| EAN / GTIN | 4013902306077 |
|---|---|
| Width | 0.8 m |
| Weight | 159.02 kg |
| Height | 1.72 m |
| Quantity | 55 pieces |
| Depth | 1.2 m |
Tender text
(75200201.TXT 585 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.