#75241001 | Dimensions: 300 x 600 x 210 mm

Meter housing

AKi-Z 410

Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for triphase counter and meter fixing screws, standard version sealable consumer space at the top,...

read more

Description

Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for triphase counter and meter fixing screws, standard version sealable consumer space at the top, with 35 mm standard rails, With double membrane seals, sealing and insulating plugs

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 600 mm
Height 210 mm
Weight 3.899 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409594
ETIM Class EC000248
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902409594
Width 0.318 m
Weight 3.899 kg
Height 0.63 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902409600
Width 0.8 m
Weight 136.6 kg
Height 1.955 m
Quantity 25 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist