#75751101 | Dimensions: 300 x 750 x 210 mm

Meter housing

AKi-Z 511 K

Meter enclosure, with transparent cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with additional hinged window for operating a selective...

read more

Description

Meter enclosure, with transparent cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with additional hinged window for operating a selective main switch, with 35 mm standard rail for installation of a selective main switch, incl. 2 single-pole HA terminals 25/16 mm² for N and PE, with additional 150 mm terminal compartment above, with 35 mm standard rail, with double membrane seals, sealing and insulating plugs

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 750 mm
Height 210 mm
Weight 5.035 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902902736
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902902736
Width 0.23 m
Weight 5.796 kg
Height 0.78 m
Quantity 1 pieces
Depth 0.318 m

Pallet

EAN / GTIN 4013902306145
Width 0.8 m
Weight 191.88 kg
Height 1.68 m
Quantity 30 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist