#75841001 | Dimensions: 300 x 600 x 210 mm

Meter housing

AKi-Z 410 KK

Meter enclosure, with grey cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with additional hinged window for operating a selective main...

read more

Description

Meter enclosure, with grey cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with additional hinged window for operating a selective main switch, incl. 2 single-pole HA terminals 25/16 mm² for N and PE, with 35 mm standard rail for installation of a selective main switch, with double membrane seals, sealing and insulating plugs

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54
UL Type Rating not specified

Dimensions

Width 300 mm
Length 600 mm
Height 210 mm
Weight 4.46 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902902729
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902902729
Width 0.318 m
Weight 5.145 kg
Height 0.63 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902306152
Width 0.8 m
Weight 146.625 kg
Height 1.955 m
Quantity 25 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist