#75916001 | Dimensions: 300 x 900 x 132 mm

Meter distribution

ZVi 9030-W

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting in the non-measured area, device installation surfaces...

read more

Description

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting in the non-measured area, device installation surfaces according to DIN 43870-1, meter connection lines 5-pole for TN-S networks, use according to the individual release by the responsible operator, with closing and insulating seals, with included ventilation seal (IPx4) to reduce condensate water, with blanking plug, with insulating seals, with enclosed ventilation plug IP44 for reduction of condensation water

Upper connection space, 150 mm, equipped with 35 mm standard rail for the support of the main line junction terminal HA 25-53 (accessories),

Converter field 450 mm, with mounting plate made from insulating material, 240 x 240 x 4 mm, for EVU converter, with 35 mm standard rail for the support of the converter terminals, with cable set 5-pole H07V-K 16 mm²,

Lower connection space, 300 mm, standard version sealable, with 35 mm standard rail for automatic main circuit breakers, with PE/N double terminals, with hinged window 12 modules for layman operation of the automatic main circuit breakers and additional space for overvoltage protection devices, line feed-through via cable gland (IP65, accessories) or stepped nipple M40 (IP55, included)

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 900 mm
Height 132 mm
Weight 6.762 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409334
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902409334
Width 0.318 m
Weight 6.9 kg
Height 0.93 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902409341
Width 0.8 m
Weight 177 kg
Height 1.186 m
Quantity 22 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Meter housingAKi-Z 410
Meter housing - AKi-Z 410

Meter housing

AKi-Z 410

Productnumber 75241001

Meter enclosure, with transparent cover, standard version sealable, with meter cross fitted for...

Meter housingAKi-Z 3
Meter housing - AKi-Z 3

Meter housing

AKi-Z 3

Productnumber 75201101

Meter enclosure, meter panel unit installation surface in accordance to DIN 43870-1, with...

Combi setAK KS-IP65
Combi set - AK KS-IP65

Combi set

AK KS-IP65

Productnumber 79100101

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!