Description
Accessories for eHZ meter support positions
Accessory set for voltage supply in the additional space for eHZ applications, Short-circuit resistant line 2.5² incl. terminals, length 700 mm
Accessories for eHZ meter support positions
Accessory set for voltage supply in the additional space for eHZ applications, Short-circuit resistant line 2.5² incl. terminals, length 700 mm
| Width | 175 mm |
|---|---|
| Length | 5 mm |
| Height | 27 mm |
| Weight | 0.112 kg |
| Type of accessory | other |
|---|
| EAN | 4013902409846 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902409846 |
|---|---|
| Width | 0.175 m |
| Weight | 0.112 kg |
| Height | 0.027 m |
| Quantity | 1 pieces |
| Depth | 0.005 m |
| EAN / GTIN | 4013902409822 |
|---|---|
| Width | 0.357 m |
| Weight | 1.559 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902409839 |
|---|---|
| Width | 0.8 m |
| Weight | 190.372 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
Tender text
(75980501.TXT 470 B)
Log in to download tender texts.
Accessories f. eHZ meter panel
ZVi BKE-DSS
Productnumber 75980601
Visual data interface for the installation in BKE-I
Accessories for eHZ meter support positions
Accessories f. eHZ meter panel
ZVi BKE-EG
Productnumber 75981601
Extension kit for second BKE-I
Accessories for eHZ meter support positions