Description
Accessories for eHZ meter support positions
Visual data interface for the installation in BKE-I
#75980601 | Dimensions: 200 x 200 x 10 mm
Accessories f. eHZ meter panel
Accessories for eHZ meter support positions
Visual data interface for the installation in BKE-I
| Width | 200 mm |
|---|---|
| Length | 200 mm |
| Height | 10 mm |
| Weight | 0.0293 kg |
| Type of accessory | other |
|---|
| EAN | 4013902409761 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85176200 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902409761 |
|---|---|
| Width | 0.2 m |
| Weight | 0.0293 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.2 m |
| EAN / GTIN | 4013902409778 |
|---|---|
| Width | 0.357 m |
| Weight | 1.458 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902409785 |
|---|---|
| Width | 0.8 m |
| Weight | 179.464 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
Tender text
(75980601.TXT 383 B)
Log in to download tender texts.
Accessories f. eHZ meter panel
ZVi BKE-EG
Productnumber 75981601
Extension kit for second BKE-I
Accessories for eHZ meter support positions
Accessories f. eHZ meter panel
ZVi SPV
Productnumber 75980501
Accessory set for voltage supply in the additional space for eHZ...
Accessories for eHZ meter support positions