#78641101 | Dimensions: 300 x 600 x 210 mm

NH fuse enclosure

AKi-T 411

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 1-fuse switch disconnector, assembled on mounting plate, Rated current 224 A, Screw connection M10, PE/N terminal...

read more

Description

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 1-fuse switch disconnector, assembled on mounting plate, Rated current 224 A, Screw connection M10, PE/N terminal M10, with IP54 attachment bushes, with insulating seals

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 224 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 600 mm
Height 210 mm
Weight 7 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885558
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885558
Width 0.318 m
Weight 7.685 kg
Height 0.63 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902306374
Width 0.8 m
Weight 210.125 kg
Height 1.955 m
Quantity 25 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External fixing lugsAK ABL-ES
External fixing lugs - AK ABL-ES

External fixing lugs

AK ABL-ES

Productnumber 79300401

Set = 4 pcs.

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

Flat terminal clampKF NH 1
Flat terminal clamp - KF NH 1

Flat terminal clamp

KF NH 1

Productnumber 07671101

Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat...

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

Prism terminalKP NH 1
Prism terminal - KP NH 1

Prism terminal

KP NH 1

Productnumber 07670101

for AL/CU conductors 1x (70-150)rm/rf/sm, aluminium conductor see...

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!