#79022501 | Dimensions: 286 x 45 x 43 mm

Terminal rails

AK 42 PEN-S

PE/N terminal strip, for installation in AK small distribution board with year of construction up until 2014, and in AKL/AKi empty enclosures.

read more

Description

PE/N terminal strip, for installation in AK small distribution board with year of construction up until 2014, and in AKL/AKi empty enclosures.

PE/N-terminal each with 1 terminal point of 25 mm², 6 clamping points of 16 mm² and 18 clamping points of 6 mm²

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 12
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 286 mm
Length 45 mm
Height 43 mm
Weight 0.2065 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 1.4 Nm
Connection 2: Tightening torque 1.4 Nm

Sales Information

EAN 4013902062669
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Piece

EAN / GTIN 4013902062669
Width 0.286 m
Weight 0.2065 kg
Height 0.043 m
Quantity 1 pieces
Depth 0.045 m

Outer packaging

EAN / GTIN 4013902343881
Width 0.357 m
Weight 4.345 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902343898
Width 0.8 m
Weight 491 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Screw setSR NS35
Screw set - SR NS35

Screw set

SR NS35

Productnumber 79541301

Fixing screws for 1 support set TR NS35/xx

Fixing screws for 1 TR NS35-xx, set of 30 pieces

Similar products

Terminal railsAK 14/28 PEN-S
Terminal rails - AK 14/28 PEN-S

Terminal rails

AK 14/28 PEN-S

Productnumber 79021701

PE/N-terminal each with 1 terminal point of 25 mm², 4 clamping points...

PE/N terminal strip, for installation in AK small distribution board with year of construction up...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist