This article is archived!

#79031701 | Dimensions: 286 x 60 x 50 mm

Terminal rails

AK 14 PEN-SL

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty housings as additional terminals or for replacement requirements

read more

Description

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty housings as additional terminals or for replacement requirements

Single-stage PE/N terminal rail with each, 3 screwable clamping points, 2.5 mm² - 16 mm² and 14 screwless clamping points, 1.5 - 4 mm²

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated current 76 A
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 4 mm²

Dimensions

Width 286 mm
Length 60 mm
Height 50 mm
Weight 0.1435 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 1.6 Nm

Sales Information

EAN 4013902912469
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Piece

EAN / GTIN 4013902912469
Width 0.286 m
Weight 0.1435 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.06 m

Outer packaging

EAN / GTIN 4013902343928
Width 0.444 m
Weight 3.169 kg
Height 0.19 m
Quantity 20 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902343935
Width 0.8 m
Weight 213 kg
Height 1.93 m
Quantity 1200 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Terminal railsAK 28 PEN-SL
Terminal rails - AK 28 PEN-SL

Terminal rails

AK 28 PEN-SL

Productnumber 79032701

Two-row PE/N terminal rail each with, 6 screwable clamping points, 2.5...

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

Terminal railsAK N-SL
Terminal rails - AK N-SL

Terminal rails

AK N-SL

Productnumber 79031801

Single-stage N terminal rail, with 4 screwable clamping points 2.5 mm²...

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!