This article is archived!

#79031801 | Dimensions: 300 x 90 x 60 mm

Terminal rails

AK N-SL

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty housings as additional terminals or for replacement requirements

read more

Description

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty housings as additional terminals or for replacement requirements

Single-stage N terminal rail, with 4 screwable clamping points 2.5 mm² - 16 mm², and 28 screwless clamping points 1.5 mm² - 4 mm², following removal of the cross-connection, distribution into, 2 N potentials each with 3 screwable clamping points, 2.5 mm² - 16 mm² and 14 screwless, clamping points 1.5 mm² - 4 mm²

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated current 76 A
Number of poles 2
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 13 mm
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 4 mm²

Dimensions

Width 300 mm
Length 90 mm
Height 60 mm
Weight 0.137 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 1.6 Nm

Sales Information

EAN 4013902980215
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Piece

EAN / GTIN 4013902980215
Width 0.3 m
Weight 0.137 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.09 m

Outer packaging

EAN / GTIN 4013902343959
Width 0.357 m
Weight 3.64 kg
Height 0.127 m
Quantity 25 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902343966
Width 0.8 m
Weight 411.12 kg
Height 1.67 m
Quantity 2700 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Terminal railsAK 14 PEN-SL
Terminal rails - AK 14 PEN-SL

Terminal rails

AK 14 PEN-SL

Productnumber 79031701

Single-stage PE/N terminal rail with each, 3 screwable clamping...

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

Terminal railsAK 28 PEN-SL
Terminal rails - AK 28 PEN-SL

Terminal rails

AK 28 PEN-SL

Productnumber 79032701

Two-row PE/N terminal rail each with, 6 screwable clamping points, 2.5...

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!