Description
PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings
PE terminal (green) 3 x 25 mm², 2 x 16 mm²
PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings
PE terminal (green) 3 x 25 mm², 2 x 16 mm²
| Rated operating voltage AC | 690 V |
|---|---|
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 5 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
| Connection 2: Connection type | Screws |
| Connection 2: Suitable for Cu conductors | 1 |
| Connection 2: Connectable conductor cross-section, single-wire (min) | 1 mm² |
| Connection 2: Connectable conductor cross-section, single-wire (max) | 16 mm² |
| Width | 48 mm |
|---|---|
| Length | 42 mm |
| Height | 25 mm |
| Weight | 0.05 kg |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
|---|
| Connection 1: Tightening moment | 2.5 Nm |
|---|---|
| Connection 2: Tightening torque | 2.5 Nm |
| EAN | 4013902080809 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Thermoplastic |
|---|
| Test mark | VDE (DIN 60998-1/-2-1 (VDE 0613-1/-2-1)) |
|---|
| EAN / GTIN | 4013902080809 |
|---|---|
| Width | 0.048 m |
| Weight | 0.05 kg |
| Height | 0.025 m |
| Quantity | 1 pieces |
| Depth | 0.042 m |
| EAN / GTIN | 4013902344000 |
|---|---|
| Width | 0.357 m |
| Weight | 6.425 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344017 |
|---|---|
| Width | 0.8 m |
| Weight | 716 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(79080501.TXT 454 B)
Log in to download tender texts.
Terminal block
KLS N 35
Productnumber 79090501
N terminal (blue) 3 x 25 mm², 2 x 16 mm²
PE/N terminal block for mounting onto 35 mm standard rail, e.g. in meter housings