Description
Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws
Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws
| Width | 240 mm |
|---|---|
| Length | 240 mm |
| Height | 2 mm |
| Weight | 0.8982 kg |
| EAN | 4013902879984 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902879984 |
|---|---|
| Width | 0.24 m |
| Weight | 0.8982 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.24 m |
Tender text
(79501201.TXT 339 B)
Log in to download tender texts.
Mounting plate
AK MPS 3
Productnumber 79501301
Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws
Mounting plate
AK MPS 4
Productnumber 79501401
Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws