#83540001 | Dimensions: 252 x 252 x 120 mm

Junction box

Abox 350-L

Junction box, protection class IP55/IP66, nominal cross-section 35 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M25/M40/M50, (4 rear, 12...

read more

Description

Junction box, protection class IP55/IP66, nominal cross-section 35 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M25/M40/M50, (4 rear, 12 side), internal fixing points, for standard indoor and protected outdoor installations

grey, Ui=1000 V AC, without terminals

Accessories supplied:
4 attachment bushes IP55 M40 sealing range 17 - 30 mm, 1 sealing plug IP55 M40, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP55/IP66
Terminal type none

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 252 mm
Length 252 mm
Height 120 mm
Inner length 236 mm
Inner width 236 mm
Inner height 99 mm
Weight 1.1834 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 750 °C (EN 60695-2-11)

mechanical properties

Impact strength IK07
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902660247
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Logistic data

Outer packaging

EAN / GTIN 4013902660254
Width 0.383 m
Weight 3.8532 kg
Height 0.281 m
Quantity 3 pieces
Depth 0.258 m

Pallet

EAN / GTIN 4013902660261
Width 0.8 m
Weight 126.0364 kg
Height 0.993 m
Quantity 81 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902660247
Width 0.252 m
Weight 1.1834 kg
Height 0.12 m
Quantity 1 pieces
Depth 0.252 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M40-MGM
Cable gland - KVR M40-MGM

Cable gland

KVR M40-MGM

Productnumber 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M50-MGM
Cable gland - KVR M50-MGM

Cable gland

KVR M50-MGM

Productnumber 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Attachment bushesAST M20
Attachment bushes - AST M20

Attachment bushes

AST M20

Productnumber 23042001

Sealing range 8 - 13,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M40
Attachment bushes - AST M40

Attachment bushes

AST M40

Productnumber 23044001

Sealing range 17 - 30 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Mounting plateAbox MPI 350
Mounting plate - Abox MPI 350

Mounting plate

Abox MPI 350

Productnumber 89513501

for Abox / Abox Pro 350

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

Standard railAbox 250/350 NS35
Standard rail - Abox 250/350 NS35

Standard rail

Abox 250/350 NS35

Productnumber 89533501

for Abox / Abox Pro 350

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 100 KH 2006 6²
Terminal holder - Abox 100 KH 2006 6²

Terminal holder

Abox 100 KH 2006 6²

Productnumber 89600601

terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 250/350 KLS-25²/35²
Terminal block - Abox 250/350 KLS-25²/35²

Terminal block

Abox 250/350 KLS-25²/35²

Productnumber 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 215-1
Mast/pipe fixing set - MABF 215-1

Mast/pipe fixing set

MABF 215-1

Productnumber 89604001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Similar products

Junction boxAbox 350-35²
Junction box - Abox 350-35²

Junction box

Abox 350-35²

Productnumber 83542001

grey, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

Junction box, protection class IP55/IP66, nominal cross-section 35 mm², certified by VDE (DIN EN...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist