This article is archived!

#86235601 | Dimensions: 200 x 200 x 110 mm

Junction box

WKE 400 7 x 10² 2D0

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M25/M32, (3 side), external fixing lugs, with E30 electrical functional integrity...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M25/M32, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, enclosure and terminal block are made from halogen-free special thermosetting plastic

orange, Junction box with fused branch, connection box 3-pole, junction box 3-pole, number of clampable wires per pole 4 x 1.5 - 10 mm², clamping capacity per terminal point 1 x 1.5 - 10 mm², fuse holder DO2, max. 6 A

Accessories supplied:
2 off  cable glands M32 (17 - 26mm), 1 off cable gland M25 (9 - 19mm), wall plug set ø 6 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 1,5 mm²
max. wire cross section (wire branching) 10 mm²
Min. conductor cross section 1,5 mm²
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30
Number of poles (T-piece) 3
Number of poles (feed-through) 3
UL Type Rating not specified
Number of fuses in T-piece 2

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm
Inner length 176 mm
Inner width 176 mm
Inner height 84 mm
Weight 3.74 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902574834
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

Logistic data

Outer packaging

EAN / GTIN 4013902574834
Width 0.21 m
Weight 3.87 kg
Height 0.125 m
Quantity 1 pieces
Depth 0.209 m

Pallet

EAN / GTIN 4013902574841
Width 0.8 m
Weight 370.3 kg
Height 0.607 m
Quantity 90 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!