#86240501 | Dimensions: 200 x 200 x 110 mm

Junction box

WKE 405 LSA

Junction box, protection class IP66, Ui=450 V AC, M25, (4 side), external fixing lugs, with time-saving connection technology (solder, screw and stripping-free) connection for cables with...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, M25, (4 side), external fixing lugs, with time-saving connection technology (solder, screw and stripping-free) connection for cables with functional integrity according to DIN 4102 Part 12

orange, Connection box equipped with two LSA-Plus connector blocks, respectively for 10 double wires (2 x 10 DA), the LSA-Plus contacts are suitable for a solid conductor with 0.4 to 0.8 mm diameter and an outside insulation diameter of 0.7 to 1.6 mm.

Accessories supplied:
4 off cable glands M25, sealing range 9 - 19 mm, wall plug set ø 6 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Min. conductor cross section 0,126 mm²
Max. conductor cross section 0,5 mm²
Protection class II
Type of protection IP66
secured junction no
Circuit integrity class E30
Number of poles (T-piece) 0
Number of poles (feed-through) 40
UL Type Rating not specified
Number of fuses in T-piece 0

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Communication wires

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm
Weight 3.5182 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409259
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel 1.4571 (V4A)

Logistic data

Outer packaging

EAN / GTIN 4013902409259
Width 0.21 m
Weight 3.5182 kg
Height 0.125 m
Quantity 1 pieces
Depth 0.209 m

Pallet

EAN / GTIN 4013902409266
Width 0.8 m
Weight 350.338 kg
Height 0.607 m
Quantity 90 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External attachment setWKE 200 ABL
External attachment set - WKE 200 ABL

External attachment set

WKE 200 ABL

Productnumber 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

External fastening kit V2A

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist