#86248401 | Dimensions: 200 x 200 x 110 mm

Junction box

WKE 404 SL

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25/M32, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, internal thread, M25/M32, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according to VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic

orange, Junction box with fused junction, connection box 5-pole, number of clampable wires per pole 2 x 0.5 - 16 mm², junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 6 mm², clamping capacity per terminal point 1 x 0.5 - 6 mm², 1 fuse holder (20 x 5mm) max. 10 A

Accessories supplied:
2 cable glands M32, sealing range 17 - 26 mm, 1 cable gland M25, sealing range 6 - 15 mm, dowel kit ø 6 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 6 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP66
Circuit integrity class E30
Number of poles (T-piece) 3
Number of poles (feed-through) 5
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm
Weight 3.9 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902668564
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel 1.4571 (V4A)

Logistic data

Outer packaging

EAN / GTIN 4013902668564
Width 0.21 m
Weight 4 kg
Height 0.125 m
Quantity 1 pieces
Depth 0.209 m

Pallet

EAN / GTIN 4013902668571
Width 0.8 m
Weight 382 kg
Height 0.607 m
Quantity 90 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

External attachment setWKE 200 ABL
External attachment set - WKE 200 ABL

External attachment set

WKE 200 ABL

Productnumber 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

External fastening kit V2A

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist