#86911101 | Dimensions: 150 x 150 x 85 mm

Junction box

WKE 4 - 3/3 x 6² 1SB

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN 61439-1/-2), knockouts, M20/M25/M32, (2 rear, 12 side), external fixing lugs, with E30 - E 90...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN 61439-1/-2), knockouts, M20/M25/M32, (2 rear, 12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder

orange, connection box, 3-pole, 0.5 - 6 mm², junction box 3-pole 0.5 - 6 mm², fuse in branch 1 x 2A (internal, 1 x WKE BS F2A, 86300101) number of clampable wires per terminal point: 4 x 0.5² / 2 x 0.75² / 3 x 1² / 3 x 1.5² / 2 x 2.5² / 1 x 4² / 1 x 6²

Accessories supplied:
Cover retainer, screw anchors, 3 double membrane seals M25 IP66 sealing range 9 - 17 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 6 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 3
Number of poles (feed-through) 3
UL Type Rating other
Number of fuses in T-piece 1

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 150 mm
Length 150 mm
Height 85 mm
Inner length 137 mm
Inner width 137 mm
Inner height 67 mm
Weight 0.711 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902715831
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)

Logistic data

Inner packaging

EAN / GTIN 4013902715831
Width 0.19 m
Weight 0.791 kg
Height 0.192 m
Quantity 1 pieces
Depth 0.086 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Product videos

Accessories

Double-membrane sealsDMS M20/or
Double-membrane seals - DMS M20/or

Double-membrane seals

DMS M20/or

Productnumber 26062001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/or
Double-membrane seals - DMS M25/or

Double-membrane seals

DMS M25/or

Productnumber 26062501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32/or
Double-membrane seals - DMS M32/or

Double-membrane seals

DMS M32/or

Productnumber 26063201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M20-MGM/or
Cable gland - KVR M20-MGM/or

Cable gland

KVR M20-MGM/or

Productnumber 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M25-MGM/or
Cable gland - KVR M25-MGM/or

Cable gland

KVR M25-MGM/or

Productnumber 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M32-MGM/or
Cable gland - KVR M32-MGM/or

Cable gland

KVR M32-MGM/or

Productnumber 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Mounting plateWKE BK 1
Mounting plate - WKE BK 1

Mounting plate

WKE BK 1

Productnumber 86310001

Stainless steel without fixing screws

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!