Partition wall in insulating material for separation of power circuits
for Abox 025/2
Partition wall
Productnumber: 89500201 | Dimensions: 23 x 72 x 43,5 mm
Partition wall in insulating material for separation of power circuits
for Abox 025/2
Accessory colour | light grey |
---|
Width | 23 mm |
---|---|
Length | 72 mm |
Height | 43.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
EAN | 4013902676590 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Accessory material | Polypropylene |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.