Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox / Abox-i 250
Mounting plate
Productnumber: 89502501 | Dimensions: 167 x 217 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox / Abox-i 250
Width | 167 mm |
---|---|
Length | 217 mm |
Height | 2.5 mm |
Industry quality | no |
---|
EAN | 4013902303465 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219030 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.