Description
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for Abox until 2023
for Abox/Abox-i 350
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for Abox until 2023
for Abox/Abox-i 350
| Width | 217 mm |
|---|---|
| Length | 217 mm |
| Height | 2.5 mm |
| Weight | 0.191 kg |
| EAN | 4013902110773 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902345694 |
|---|---|
| Width | 0.357 m |
| Weight | 4.035 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902345700 |
|---|---|
| Width | 0.8 m |
| Weight | 453.78 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902110773 |
|---|---|
| Width | 0.217 m |
| Weight | 0.191 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.217 m |
Tender text
(89503501.TXT 408 B)
Log in to download tender texts.
Mounting plate
Abox 060 MPI
Productnumber 89500601
for Abox/Abox-i 060
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for...
Mounting plate
Abox 100 MPI
Productnumber 89501001
for Abox/Abox-i 100
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for...
Mounting plate
Abox 160 MPI
Productnumber 89501601
for Abox/Abox-i 160
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for...
Mounting plate
Abox 250 MPI
Productnumber 89502501
for Abox / Abox-i 250
Mounting plate in melamine-clad insulating material, 2.5 mm thick, grey, incl. fixing screws - for...