Description
Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox 025/2
Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.
for Abox 025/2
| Accessory colour | other |
|---|
| Width | 15 mm |
|---|---|
| Length | 124 mm |
| Height | 5.5 mm |
| Weight | 0.024 kg |
| Type of accessory | Standard rail |
|---|
| EAN | 4013902676804 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902676811 |
|---|---|
| Width | 0.357 m |
| Weight | 1.58 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902676828 |
|---|---|
| Width | 0.8 m |
| Weight | 393.8 kg |
| Height | 1.601 m |
| Quantity | 14300 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902676804 |
|---|---|
| Width | 0.015 m |
| Weight | 0.024 kg |
| Height | 0.006 m |
| Quantity | 1 pieces |
| Depth | 0.124 m |
Tender text
(89520301.TXT 424 B)
Log in to download tender texts.
Standard rail
Abox 025 TS15
Productnumber 89520201
for Abox / Abox Pro 025
Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...
Standard rail
Abox 040 TS15
Productnumber 89520401
for Abox / Abox Pro 040
Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...