#89520401 | Dimensions: 15 x 71 x 5,5 mm

Standard rail

Abox 040 TS15

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.

read more

Description

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.

for Abox / Abox Pro 040

Technical Data

Colours

Accessory colour other

Dimensions

Width 15 mm
Length 71 mm
Height 5.5 mm
Weight 0.015 kg

mechanical properties

Type of accessory Standard rail

Sales Information

EAN 4013902676835
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Material

Accessory material Steel

Logistic data

Outer packaging

EAN / GTIN 4013902676842
Width 0.357 m
Weight 1 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902676859
Width 0.8 m
Weight 128.22 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902676835
Width 0.015 m
Weight 0.015 kg
Height 0.006 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

Product videos

Similar products

Standard railAbox 025 TS15
Standard rail - Abox 025 TS15

Standard rail

Abox 025 TS15

Productnumber 89520201

for Abox / Abox Pro 025

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

Standard railAbox 025/2 TS15
Standard rail - Abox 025/2 TS15

Standard rail

Abox 025/2 TS15

Productnumber 89520301

for Abox 025/2

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!