#89601101 | Dimensions: 15 x 65 x 38 mm

Mast/pipe fixing set

MABF 65-2

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm

read more

Description

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm

for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets required)

Technical Data

Colours

Accessory colour other

Dimensions

Width 15 mm
Length 65 mm
Height 38 mm
Weight 0.0744 kg

mechanical properties

Type of fastening Wall/ceiling mounting
Load capacity (per piece) 10 kg
Torque 2.5 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902681396
ETIM Class EC002498
Custom tariff number 73079980
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902681402
Width 0.493 m
Weight 4.2 kg
Height 0.356 m
Quantity 50 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902681419
Width 0.8 m
Weight 148 kg
Height 1.92 m
Quantity 1500 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902681396
Width 0.015 m
Weight 0.0744 kg
Height 0.038 m
Quantity 1 pieces
Depth 0.065 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Similar products

Mast/pipe fixing setMABF 100-1
Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set

MABF 100-1

Productnumber 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 65-1
Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set

MABF 65-1

Productnumber 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 65-3
Mast/pipe fixing set - MABF 65-3

Mast/pipe fixing set

MABF 65-3

Productnumber 89601201

for empty enclosure TK 1809, TK 1811, small distribution board AK(i)...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 150-1
Mast/pipe fixing set - MABF 150-1

Mast/pipe fixing set

MABF 150-1

Productnumber 89603001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 150-3
Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set

MABF 150-3

Productnumber 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 150-4
Mast/pipe fixing set - MABF 150-4

Mast/pipe fixing set

MABF 150-4

Productnumber 89603301

for empty enclosures TG 2015, TG 2516

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 215-1
Mast/pipe fixing set - MABF 215-1

Mast/pipe fixing set

MABF 215-1

Productnumber 89604001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 100-2
Mast/pipe fixing set - MABF 100-2

Mast/pipe fixing set

MABF 100-2

Productnumber 89602101

for empty enclosure TG 1212, TG 1612 (2 sets required). TG 2012 (2...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 215-2
Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set

MABF 215-2

Productnumber 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 150-2
Mast/pipe fixing set - MABF 150-2

Mast/pipe fixing set

MABF 150-2

Productnumber 89603101

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist