Description
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm
for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small distributor AK(i) 12, AK(i) 24
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm
for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small distributor AK(i) 12, AK(i) 24
| Accessory colour | other |
|---|
| Width | 24 mm |
|---|---|
| Length | 215 mm |
| Height | 47 mm |
| Weight | 0.295 kg |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Load capacity (per piece) | 10 kg |
| Torque | 2.5 Nm |
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902692576 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73079980 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902692576 |
|---|---|
| Width | 0.024 m |
| Weight | 0.295 kg |
| Height | 0.047 m |
| Quantity | 1 pieces |
| Depth | 0.215 m |
| EAN / GTIN | 4013902692583 |
|---|---|
| Width | 0.372 m |
| Weight | 15.14 kg |
| Height | 0.372 m |
| Quantity | 50 pieces |
| Depth | 0.262 m |
| EAN / GTIN | 4013902692590 |
|---|---|
| Width | 0.8 m |
| Weight | 567.04 kg |
| Height | 1.65 m |
| Quantity | 1800 pieces |
| Depth | 1.2 m |
Tender text
(89604101.TXT 505 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mast/pipe fixing set
MABF 100-1
Productnumber 89602001
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 65-1
Productnumber 89601001
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 65-2
Productnumber 89601101
for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 65-3
Productnumber 89601201
for empty enclosure TK 1809, TK 1811, small distribution board AK(i)...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 150-1
Productnumber 89603001
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 150-3
Productnumber 89603201
for empty enclosure TK 1818, 2518 (upright), small distribution board...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 150-4
Productnumber 89603301
for empty enclosures TG 2015, TG 2516
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 215-1
Productnumber 89604001
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 100-2
Productnumber 89602101
for empty enclosure TG 1212, TG 1612 (2 sets required). TG 2012 (2...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
Mast/pipe fixing set
MABF 150-2
Productnumber 89603101
for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...