Description
Sealing plate for junction boxes, polystyrene, flame resistant, white
for type HW 070, screw spacing 67 mm
Sealing plate for junction boxes, polystyrene, flame resistant, white
for type HW 070, screw spacing 67 mm
| Width | 90 mm |
|---|---|
| Length | 90 mm |
| Height | 2 mm |
| Diameter | 90 mm |
| Weight | 0.01 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902170104 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| EAN / GTIN | 4013902399635 |
|---|---|
| Width | 0.19 m |
| Weight | 0.11 kg |
| Height | 0.05 m |
| Quantity | 10 pieces |
| Depth | 0.19 m |
| EAN / GTIN | 4013902346011 |
|---|---|
| Width | 0.357 m |
| Weight | 3.215 kg |
| Height | 0.247 m |
| Quantity | 300 pieces |
| Depth | 0.26 m |
| EAN / GTIN | 4013902346028 |
|---|---|
| Width | 0.8 m |
| Weight | 365.22 kg |
| Height | 1.87 m |
| Quantity | 16200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902170104 |
|---|---|
| Width | 0.09 m |
| Weight | 0.01 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.09 m |
Tender text
(92510001.TXT 371 B)
Log in to download tender texts.
sealing plate
HW VD-60
Productnumber 92510101
for type HW 035 / HW 050 / HW 065, screw spacing 60 mm
Sealing plate for junction boxes, polystyrene, flame resistant, white