Description
Sealing plate for junction boxes, polystyrene, flame resistant, white
for type HW 035 / HW 050 / HW 065, screw spacing 60 mm
Sealing plate for junction boxes, polystyrene, flame resistant, white
for type HW 035 / HW 050 / HW 065, screw spacing 60 mm
| Width | 90 mm |
|---|---|
| Length | 90 mm |
| Height | 2 mm |
| Diameter | 90 mm |
| Weight | 0.01 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902170111 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| EAN / GTIN | 4013902399642 |
|---|---|
| Width | 0.19 m |
| Weight | 0.107 kg |
| Height | 0.05 m |
| Quantity | 10 pieces |
| Depth | 0.19 m |
| EAN / GTIN | 4013902346035 |
|---|---|
| Width | 0.357 m |
| Weight | 3.215 kg |
| Height | 0.127 m |
| Quantity | 300 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902346042 |
|---|---|
| Width | 0.8 m |
| Weight | 365.22 kg |
| Height | 1.67 m |
| Quantity | 32400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902170111 |
|---|---|
| Width | 0.09 m |
| Weight | 0.01 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.09 m |
Tender text
(92510101.TXT 389 B)
Log in to download tender texts.
sealing plate
HW VD-67
Productnumber 92510001
for type HW 070, screw spacing 67 mm
Sealing plate for junction boxes, polystyrene, flame resistant, white