#97072001 | Dimensions: 63 x 35 x 62 mm

Conduit elbow set

ROK 20 S

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

read more

Description

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

3-part, adhesive fixing or nail installation, sealing range M20, support spar compatible

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 63 mm
Length 35 mm
Height 62 mm
Weight 0.0374 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902926527
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902347049
Width 0.357 m
Weight 1.337 kg
Height 0.127 m
Quantity 30 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902347056
Width 0.8 m
Weight 81.198 kg
Height 1.67 m
Quantity 1620 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902926527
Width 0.063 m
Weight 0.0374 kg
Height 0.062 m
Quantity 1 pieces
Depth 0.035 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Accessories

ceiling hookDH 55
ceiling hook - DH 55

ceiling hook

DH 55

Productnumber 97911501

Ceiling hook, insulated, with wood screw thread

ceiling hookDH 90
ceiling hook - DH 90

ceiling hook

DH 90

Productnumber 97911601

Ceiling hook, insulated, with wood screw thread

ceiling hookDH 65
ceiling hook - DH 65

ceiling hook

DH 65

Productnumber 97911801

Ceiling hook, insulated, with wood screw thread

IBT AccessoriesNAS-AL
IBT Accessories - NAS-AL

IBT Accessories

NAS-AL

Productnumber 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

Fixings for steel formwork

IBT AccessoriesNA-AL
IBT Accessories - NA-AL

IBT Accessories

NA-AL

Productnumber 97924201

aluminium nail, 40 mm, long-ridged

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

IBT AccessoriesNA-AL/gl
IBT Accessories - NA-AL/gl

IBT Accessories

NA-AL/gl

Productnumber 97924301

aluminium nail, 40 mm, smooth

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

Similar products

Conduit elbow setROK 25 S
Conduit elbow set - ROK 25 S

Conduit elbow set

ROK 25 S

Productnumber 97072501

3-part, adhesive fixing or nail installation, sealing range M25,...

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

Conduit elbow setROK 32 S
Conduit elbow set - ROK 32 S

Conduit elbow set

ROK 32 S

Productnumber 97073201

3-part, adhesive fixing or nail installation, sealing range M32,...

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!