#97292501 | Dimensions: 71 x 71 x 49 mm

Deep box

U 71 TD-44

Deep box, as top enclosure for all U 71 boxes when using large concrete conduits up to M25, screw spacing 60 mm, provides additional installation space of 44mm in depth, protection class IP00,...

read more

Description

Deep box, as top enclosure for all U 71 boxes when using large concrete conduits up to M25, screw spacing 60 mm, provides additional installation space of 44mm in depth, protection class IP00, rated insulation voltage: 400V AC, Halogen free

attachable, membrane for perforation, sealing range M16 - M25

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP00
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 71 mm
Length 71 mm
Height 49 mm
Weight 0.02 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening attachable

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902913053
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902347445
Width 0.457 m
Weight 2.42 kg
Height 0.432 m
Quantity 100 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902347452
Width 0.8 m
Weight 85.76 kg
Height 1.86 m
Quantity 2800 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902913053
Width 0.071 m
Weight 0.02 kg
Height 0.049 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!