Description
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
| Diameter | 23 mm |
|---|---|
| Weight | 0.041 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210688 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 82073090 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902210688 |
|---|---|
| Width | 0.021 m |
| Weight | 0.041 kg |
| Height | 0.029 m |
| Quantity | 1 pieces |
| Depth | 0.029 m |
| EAN / GTIN | 4013902348800 |
|---|---|
| Width | 0.357 m |
| Weight | 0.707 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348817 |
|---|---|
| Width | 0.8 m |
| Weight | 98.356 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
Tender text
(97892301.TXT 337 B)
Log in to download tender texts.
Punch set
IBT STE-LZA/14
Productnumber 97891401
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Punch set
IBT STE-LZA/18
Productnumber 97891801
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Punch set
IBT STE-LZA/23
Productnumber 97832301
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Punch set
IBT STE-LZA/18
Productnumber 97831801
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch