Punching tools and conduit inlet

This article is archived!
Hole punch - IBT LZA-OE

Hole punchIBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!
Hole punch - IBT LZA-18

Hole punchIBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!
Hole punch - IBT LZA-23

Hole punchIBT LZA-23

  • Productnumber: 97812301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!
Expansion mandrel - WED

Expansion mandrelWED

  • Dimensions : 28,5 x 131,15 x 28,5 mm
  • Productnumber: 97915501

expansion range 9 - 25 mm Ø

 

Expansion mandrel, assembly tool when inserting conduit

 

This article is archived!
Punch set - IBT STE-LZA/14

Punch setIBT STE-LZA/14

  • Productnumber: 97891401

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!
Punch set - IBT STE-LZA/18

Punch setIBT STE-LZA/18

  • Productnumber: 97891801

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!
Punch set - IBT STE-LZA/23

Punch setIBT STE-LZA/23

  • Productnumber: 97892301

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

Punch set - IBT STE-LZA/23

Punch setIBT STE-LZA/23

  • Productnumber: 97832301

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

Punch set - IBT STE-LZA/18

Punch setIBT STE-LZA/18

  • Productnumber: 97831801

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

Hole punch - IBT LZA-23

Hole punchIBT LZA-23

  • Productnumber: 97822301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

Hole punch - IBT LZA-18

Hole punchIBT LZA-18

  • Productnumber: 97821801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

Hole punch - IBT LZA-OE

Hole punchIBT LZA-OE

  • Productnumber: 97820001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist