Description
Expansion mandrel, assembly tool when inserting conduit
expansion range 9 - 25 mm Ø
Expansion mandrel, assembly tool when inserting conduit
expansion range 9 - 25 mm Ø
| Width | 28.5 mm |
|---|---|
| Length | 131.15 mm |
| Height | 28.5 mm |
| Weight | 0.017 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210299 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902354641 |
|---|---|
| Width | 0.115 m |
| Weight | 0.255 kg |
| Height | 0.165 m |
| Quantity | 15 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902349241 |
|---|---|
| Width | 0.357 m |
| Weight | 1.745 kg |
| Height | 0.127 m |
| Quantity | 90 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349258 |
|---|---|
| Width | 0.8 m |
| Weight | 206.46 kg |
| Height | 1.67 m |
| Quantity | 9720 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210299 |
|---|---|
| Width | 0.029 m |
| Weight | 0.017 kg |
| Height | 0.029 m |
| Quantity | 1 pieces |
| Depth | 0.131 m |
Tender text
(97915501.TXT 357 B)
Log in to download tender texts.