Description
Interconnection frames for the combination of boxes under extreme loading
for a spacing 80 and 85 mm
Interconnection frames for the combination of boxes under extreme loading
for a spacing 80 and 85 mm
| Width | 33.5 mm |
|---|---|
| Length | 36.5 mm |
| Height | 11.5 mm |
| Weight | 0.0037 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210350 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 75 |
| EAN / GTIN | 4013902354665 |
|---|---|
| Width | 0.115 m |
| Weight | 0.2775 kg |
| Height | 0.165 m |
| Quantity | 75 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902349326 |
|---|---|
| Width | 0.357 m |
| Weight | 1.88 kg |
| Height | 0.127 m |
| Quantity | 450 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349333 |
|---|---|
| Width | 0.8 m |
| Weight | 221.04 kg |
| Height | 1.67 m |
| Quantity | 48600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210350 |
|---|---|
| Width | 0.034 m |
| Weight | 0.0037 kg |
| Height | 0.012 m |
| Quantity | 1 pieces |
| Depth | 0.037 m |
Tender text
(97921301.TXT 374 B)
Log in to download tender texts.
IBT Accessories
VB 71
Productnumber 97921201
for a spacing 71 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VB 90
Productnumber 97921401
for a spacing 90 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VB 105
Productnumber 97921501
for a spacing 105 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VCBS
Productnumber 98791101
Connector clips for attachment of BS boxes
Interconnection frames for the combination of boxes under extreme loading