Description
Interconnection frames for the combination of boxes under extreme loading
Connector clips for attachment of BS boxes
Interconnection frames for the combination of boxes under extreme loading
Connector clips for attachment of BS boxes
| Width | 3.5 mm |
|---|---|
| Length | 25.1 mm |
| Height | 14 mm |
| Weight | 0.036 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902607228 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902607235 |
|---|---|
| Width | 0.357 m |
| Weight | 18.215 kg |
| Height | 0.127 m |
| Quantity | 500 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902607228 |
|---|---|
| Width | 0.004 m |
| Weight | 0.036 kg |
| Height | 0.014 m |
| Quantity | 1 pieces |
| Depth | 0.025 m |
Tender text
(98791101.TXT 383 B)
Log in to download tender texts.
IBT Accessories
VB 71
Productnumber 97921201
for a spacing 71 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VB 80/85
Productnumber 97921301
for a spacing 80 and 85 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VB 90
Productnumber 97921401
for a spacing 90 mm
Interconnection frames for the combination of boxes under extreme loading
IBT Accessories
VB 105
Productnumber 97921501
for a spacing 105 mm
Interconnection frames for the combination of boxes under extreme loading