Description
Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2 pieces are required for each box
2 blank cleats per box required
Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2 pieces are required for each box
2 blank cleats per box required
| Suitable for | Concrete construction |
|---|
| Width | 21 mm |
|---|---|
| Length | 110 mm |
| Height | 15.3 mm |
| Weight | 0.01 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902220038 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 200 |
| EAN / GTIN | 4013902349630 |
|---|---|
| Width | 0.357 m |
| Weight | 2.215 kg |
| Height | 0.127 m |
| Quantity | 200 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349647 |
|---|---|
| Width | 0.8 m |
| Weight | 257.22 kg |
| Height | 1.67 m |
| Quantity | 21600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902220038 |
|---|---|
| Width | 0.021 m |
| Weight | 0.01 kg |
| Height | 0.016 m |
| Quantity | 1 pieces |
| Depth | 0.11 m |
Tender text
(97953201.TXT 486 B)
Log in to download tender texts.
IBT Accessories
NAS-AL
Productnumber 97924001
spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...
Fixings for steel formwork
IBT Accessories
NA-AL
Productnumber 97924201
aluminium nail, 40 mm, long-ridged
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
IBT Accessories
NA-AL/gl
Productnumber 97924301
aluminium nail, 40 mm, smooth
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
IBT Accessories
ANSW
Productnumber 97926001
weld on screw M6 x 10 mm, price economic, secure fixing of the box,...
Fixings for steel formwork